??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

我同意将我的数据传送至零部件厂商
Preview - Generation
预览
格式
历史记录
3D
尺寸标注
2D

CAD模型选择
22700.0282 Ball-Ended Thrust Screw
HELP_VARIABLE
Company
Halder
Description
EH 22700. - Ball-Ended Thrust Screws, headed, ball protected against rotating / flat-faced ball, ribbed surface
Bill of material
22700.0282 Ball-Ended Thrust Screw
BESTNR
Ref. No.
22700.0282
AUS
Version
with knob, flat-faced ball, ribbed surface
D1
Thread
M 24
ROT
°
L
60 mm
D2
36 mm
D3
15.8 mm
L3
24 mm
L4
9.0 mm
KG
ball
18.0 mm
SW
19 mm
BESTA
Load capacity for static load max.
80 kN
G
Weight
325 g
Embedded user actions